IESNA:LM-63-2002
[TEST]P1442027
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-34)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-C1-840-X-U-A-GM
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0966211
[_PF]0.984128
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]488
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 10.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
9.1 14.6 19.2 21 20.1 18.2 19.2 23.7 27.4 32.8
40.1 49.2 53.8 59.3 64.8 70.2 73.9 79.3 92.1 100.3
111.3 114.9 116.7 115.8 112.2 108.5 104 94.8 82.1 67.5
53.8 39.2 26.4 15.5 10 6.4 4.6 0
9.1 15.5 18.2 19.2 20.1 18.2 20.1 23.7 27.4 31.9
42 49.2 54.7 60.2 65.7 71.1 76.6 82.1 93.9 100.3
111.3 117.6 119.5 118.6 113.1 110.4 105.8 94.8 81.2 67.5
52 36.5 23.7 14.6 9.1 5.5 4.6 0
9.1 13.7 16.4 19.2 20.1 21 22.8 23.7 26.4 33.7
36.5 41 47.4 52 59.3 64.8 70.2 78.4 93 103.1
117.6 124.9 126.8 124 116.7 114 108.5 95.8 83.9 71.1
58.4 46.5 32.8 21 10.9 5.5 3.6 0
9.1 13.7 13.7 16.4 18.2 20.1 22.8 23.7 26.4 30.1
31.9 36.5 40.1 44.7 49.2 55.6 61.1 69.3 86.6 97.6
116.7 128.6 133.2 132.2 131.3 131.3 130.4 125.9 118.6 107.6
91.2 73.9 52 30.1 11.9 4.6 3.6 0
9.1 12.8 12.8 14.6 17.3 17.3 21 23.7 26.4 28.3
30.1 32.8 36.5 40.1 46.5 52 60.2 70.2 89.4 107.6
134.1 156 168.7 170.5 171.5 171.5 168.7 157.8 145.9 132.2
114.9 93.9 68.4 41 14.6 5.5 3.6 0
9.1 11.9 10.9 14.6 16.4 16.4 17.3 20.1 21 22.8
24.6 27.4 32.8 38.3 46.5 55.6 67.5 84.8 120.4 157.8
202.5 233.5 254.4 261.7 260.8 259 252.6 233.5 211.6 185.1
156.9 124 89.4 55.6 24.6 5.5 3.6 0
9.1 10.9 10 14.6 14.6 14.6 15.5 15.5 17.3 19.2
21 25.5 30.1 38.3 47.4 59.3 75.7 104 158.7 207.9
262.7 311.9 342 342 342 343.8 342 322.8 294.6 266.3
229.8 186 138.6 87.6 39.2 5.5 4.6 0
9.1 10 9.1 12.8 13.7 11.9 13.7 14.6 15.5 18.2
20.1 24.6 29.2 37.4 46.5 60.2 78.4 109.4 166 218.9
276.3 325.6 349.3 350.2 353.9 356.6 353.9 332 300 272.7
233.5 190.6 141.4 91.2 41 7.3 4.6 0
9.1 10 9.1 11.9 12.8 11.9 13.7 13.7 15.5 18.2
20.1 23.7 29.2 36.5 45.6 58.4 76.6 106.7 160.5 213.4
271.8 321.9 345.6 346.6 351.1 352 349.3 323.8 294.6 267.2
229.8 184.2 135 84.8 35.6 6.4 4.6 0
9.1 9.1 9.1 10.9 11.9 11.9 12.8 13.7 15.5 17.3
21 24.6 30.1 35.6 42.9 53.8 68.4 92.1 131.3 169.6
216.1 249 272.7 280 278.2 275.4 269 250.8 227.1 198.8
168.7 132.2 94.8 59.3 22.8 5.5 3.6 0
9.1 9.1 8.2 10.9 12.8 10.9 11.9 13.7 14.6 16.4
19.2 23.7 28.3 32.8 39.2 47.4 56.5 73 99.4 125.9
156 178.8 189.7 193.3 196.1 195.2 189.7 176 161.4 146.8
125.9 102.1 74.8 45.6 18.2 4.6 3.6 0
9.1 8.2 8.2 10.9 11.9 11.9 12.8 14.6 14.6 16.4
19.2 22.8 29.2 34.7 41 48.3 56.5 72 94.8 116.7
145 165.1 172.4 176.9 182.4 182.4 179.7 170.5 158.7 141.4
119.5 93 64.8 36.5 11.9 3.6 2.7 0
9.1 8.2 8.2 10.9 11.9 11.9 12.8 14.6 15.5 16.4
19.2 24.6 28.3 34.7 42 49.2 58.4 73 93 111.3
132.2 145.9 152.3 155 157.8 156.9 154.1 146.8 136.8 123.1
104.9 83.9 59.3 33.7 11.9 4.6 2.7 0
9.1 8.2 9.1 10.9 11.9 12.8 13.7 15.5 18.2 19.2
22.8 28.3 32.8 38.3 43.8 50.2 58.4 71.1 89.4 105.8
121.3 129.5 132.2 128.6 123.1 120.4 114.9 106.7 95.8 83.9
71.1 56.5 39.2 21.9 10 4.6 3.6 0
9.1 8.2 9.1 11.9 12.8 12.8 13.7 15.5 18.2 22.8
27.4 33.7 37.4 42 46.5 52.9 58.4 67.5 81.2 93.9
106.7 115.8 119.5 118.6 114.9 113.1 109.4 99.4 87.6 74.8
60.2 45.6 31.9 19.2 10 5.5 3.6 0
9.1 8.2 10 12.8 14.6 13.7 16.4 18.2 21 24.6
28.3 31 35.6 40.1 43.8 48.3 53.8 61.1 73 83.9
93.9 100.3 103.1 101.2 98.5 97.6 93.9 85.7 75.7 65.7
53.8 41 29.2 18.2 10 5.5 3.6 0
9.1 9.1 10 11.9 14.6 16.4 18.2 20.1 21.9 24.6
26.4 29.2 31.9 35.6 38.3 42.9 47.4 53.8 63.8 73.9
83.9 88.5 89.4 87.6 84.8 83 80.3 73 65.7 57.5
48.3 39.2 29.2 19.2 10 4.6 3.6 0
9.1 8.2 10 10.9 13.7 15.5 17.3 21 23.7 25.5
27.4 28.3 31 33.7 36.5 40.1 44.7 52 61.1 70.2
78.4 83 83.9 81.2 79.3 77.5 75.7 70.2 63.8 56.5
49.2 39.2 29.2 19.2 9.1 4.6 3.6 0
9.1 9.1 10 11.9 13.7 16.4 17.3 18.2 21 21.9
23.7 25.5 27.4 29.2 31.9 34.7 38.3 46.5 55.6 66.6
75.7 81.2 82.1 81.2 79.3 78.4 76.6 71.1 63.8 57.5
48.3 39.2 28.3 17.3 8.2 4.6 3.6 0
9.1 9.1 9.1 11.9 13.7 15.5 16.4 17.3 18.2 19.2
20.1 21 21.9 23.7 25.5 28.3 32.8 40.1 49.2 59.3
67.5 73 74.8 74.8 73.9 73 71.1 66.6 61.1 53.8
46.5 37.4 28.3 18.2 10 5.5 3.6 0
9.1 9.1 9.1 10.9 11.9 13.7 13.7 14.6 16.4 17.3
17.3 19.2 19.2 20.1 21.9 24.6 30.1 36.5 45.6 54.7
62.9 67.5 69.3 69.3 68.4 67.5 65.7 61.1 55.6 50.2
42.9 35.6 26.4 18.2 10.9 6.4 4.6 0
9.1 9.1 8.2 10.9 11.9 13.7 13.7 14.6 16.4 17.3
17.3 18.2 19.2 20.1 21.9 25.5 31 39.2 48.3 57.5
62.9 66.6 68.4 68.4 67.5 65.7 64.8 60.2 54.7 48.3
41 33.7 24.6 16.4 9.1 5.5 4.6 0
